BMEP2300 3 PILLOWBLK ROLLER BRG

BMEP2300 MFG #: Rex
Out of Stock
  • Replacement Insert: 2300U
  • Shaft Diameter: 3 in
  • Type of Seal: Heavy Contact Seal
3" Mounted Spherical Roller Bearing, Fixed Cast Iron 2-Bolt Type E Pillow Block, Single Setscrew Locking Collar, Spring Loaded Heavy Contact Seal, One Open and One Closed Auxiliary Caps