BMEP2200 2 PILLOWBLK ROLLER BRG

BMEP2200 MFG #: Rex
Out of Stock
  • Replacement Insert: 2200U
  • Shaft Diameter: 2 in
  • Type of Seal: Heavy Contact Seal
2" Mounted Spherical Roller Bearing, Fixed Cast Iron 2-Bolt Type E Pillow Block, Single Setscrew Locking Collar, Spring Loaded Heavy Contact Seal, One Open Auxiliary Cap, One Closed Auxiliary Cap