BMBR2060MMV0443 60mm FLG CART ROLLER BRG

BMBR2060MMV0443 MFG #: Rex
Out of Stock
  • Shaft Diameter: 60 mm
  • Type of Seal: Heavy Contact Seal
60 MM Mounted Spherical Roller Bearing, Fixed Cast Iron 4-Bolt Round Flange Cartridge Block, Single Setscrew Locking Collar, Spring Loaded Heavy Contact Viton Seal, One Open and One Closed Auxiliary Cap, Increased Clearance, High Temperature Grease