BLT5705-18IN

BLT5705-18 MFG #: Rexnord
Out of Stock
  • Chain Material: BLT
  • Chain Number: 5705
  • Chain Pitch: 1.5 in
  • Chain Width (Imperial): 18 in
  • Chain Width (Metric): 457.2 mm
  • Rod/Pin Material: Polyethylene
  • ST or NS: NS
  • Straight or Side-Flex: Straight Running
  • Surface Type: Solid Top
BLT5705 18 Inch Wide MatTop Chain With Polyethylene Pins Molded In Blue Low Temperature Material