Bl888 Leaf 100FT

BL888 100FT MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 1.000 in
  • Lacing: 8 x 8 in
  • Overall Width: 2.787 in
  • Pin Diameter: 0.375 in
  • Sidebar Thickness: 0.157 in
  • Weight: 21.16 LB
BL888 Leaf 100 Ft