Bl866 100FT

BL866 100FT MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 1.000 in
  • Lacing: 6 x 6 in
  • Overall Width: 2.130 in
  • Pin Diameter: 0.375 in
  • Sidebar Thickness: 0.157 in
  • Weight: 15.87 LB
BL866 100 Ft BL866 Leaf 100 Ft