Bl846 100FT

BL846 100FT MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 1.000 in
  • Lacing: 4 x 6 in
  • Overall Width: 1.795 in
  • Pin Diameter: 0.375 in
  • Sidebar Thickness: 0.157 in
  • Weight: 13.23 LB
BL846 100 Ft BL846 Leaf 100 Ft