BL844 50 FT

BL84450FT MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 1.000 in
  • Lacing: 4 x 4 in
  • Overall Width: 1.469 in
  • Pin Diameter: 0.375 in
  • Sidebar Thickness: 0.157 in
  • Weight: 10.58 LB
BL 844 50 Ft