Bl823 100FT

BL823 100FT MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 1.000 in
  • Lacing: 2 x 3 in
  • Overall Width: 0.976 in
  • Pin Diameter: 0.375 in
  • Sidebar Thickness: 0.157 in
  • Weight: 6.61 LB
BL823 100 Ft Leaf 100 Ft