Bl822 250FT

BL822 250FT MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 1.000 in
  • Lacing: 2 x 2 in
  • Overall Width: 0.811 in
  • Pin Diameter: 0.375 in
  • Sidebar Thickness: 0.157 in
  • Weight: 5.29 LB
BL822 250 Ft Leaf 250 Ft