BL666 200FT

BL666 200FT MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 0.750 in
  • Lacing: 6 x 6 in
  • Overall Width: 1.681 in
  • Pin Diameter: 0.312 in
  • Sidebar Thickness: 0.122 in
  • Weight: 9.48 LB
BL666 200 Ft