Bl646 50FT

BL646 50FT MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 0.750 in
  • Lacing: 4 x 6 in
  • Overall Width: 1.429 in
  • Pin Diameter: 0.312 in
  • Sidebar Thickness: 0.122 in
  • Weight: 7.94 LB
BL646 50 Ft BL646 Leaf 50 Ft