Bl644 300FT

BL644 300FT MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 0.750 in
  • Lacing: 4 x 4 in
  • Overall Width: 1.169 in
  • Pin Diameter: 0.312 in
  • Sidebar Thickness: 0.122 in
  • Weight: 6.39 LB
BL644 300 Ft BL644 Leaf 300 Ft