Bl634 Leaf 100 FT

BL634 100FT MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 0.750 in
  • Lacing: 3 x 4 in
  • Overall Width: 1.043 in
  • Pin Diameter: 0.312 in
  • Sidebar Thickness: 0.122 in
  • Weight: 5.51 LB
BL634 Leaf 100 Ft