BL566 250FT

BL566250FT MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 0.625 in
  • Lacing: 6 x 6 in
  • Overall Width: 1.272 in
  • Pin Diameter: 0.234 in
  • Sidebar Thickness: 0.094 in
  • Weight: 5.73 LB
BL566 250 Ft