Bl546 100FT

BL546 100FT MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 0.625 in
  • Lacing: 4 x 6 in
  • Overall Width: 1.079 in
  • Pin Diameter: 0.234 in
  • Sidebar Thickness: 0.094 in
  • Weight: 5.07 LB
BL546 100 Ft Leaf 100 Ft