Bl534 500FT

BL534 500FT MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 0.625 in
  • Lacing: 3 x 4 in
  • Overall Width: 0.787 in
  • Pin Diameter: 0.234 in
  • Sidebar Thickness: 0.094 in
  • Weight: 3.31 LB
BL534 500 Ft Leaf 500 Ft