Bl523 100FT

BL523 100FT MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 0.625 in
  • Lacing: 2 x 3 in
  • Overall Width: 0.591 in
  • Pin Diameter: 0.234 in
  • Sidebar Thickness: 0.094 in
  • Weight: 2.43 LB
BL523 100 Ft Leaf 100 Ft