Bl422 50FT

BL422 50FT MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 0.500 in
  • Lacing: 2 x 2 in
  • Overall Width: 0.429 in
  • Pin Diameter: 0.200 in
  • Sidebar Thickness: 0.079 in
  • Weight: 1.32 LB
BL422 50 Ft BL422 Leaf 50 Ft