BL1644 50FT

BL1644 50FT MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 2.000 in
  • Lacing: 4 x 4 in
  • Overall Width: 2.512 in
  • Pin Diameter: 0.687 in
  • Sidebar Thickness: 0.276 in
  • Weight: 38.58 LB
BL1644 50 Ft BL1644 Leaf 50 Ft