BL1634 50FT

BL1634 50FT MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 2.000 in
  • Lacing: 3 x 4 in
  • Overall Width: 2.244 in
  • Pin Diameter: 0.687 in
  • Sidebar Thickness: 0.276 in
  • Weight: 33.95 LB
BL1634 50 Ft BL1634 Leaf Chain