BL1466 50FT

BL1466 50FT MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 1.750 in
  • Lacing: 6 x 6 in
  • Overall Width: 3.346 in
  • Pin Diameter: 0.562 in
  • Sidebar Thickness: 0.248 in
  • Weight: 43.43 LB
BL1466 50 Ft BL1466 Leaf