BL1434 50FT

BL1434 50FT MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 1.750 in
  • Lacing: 3 x 4 in
  • Overall Width: 2.035 in
  • Pin Diameter: 0.562 in
  • Sidebar Thickness: 0.248 in
  • Weight: 25.57 LB
BL1434 50 Ft BL1434 Leaf 50 Ft