BL1288 50FT

BL1288 50FT MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 1.500 in
  • Lacing: 8 x 8 in
  • Overall Width: 3.850 in
  • Pin Diameter: 0.500 in
  • Sidebar Thickness: 0.217 in
  • Weight: 41.45 LB
BL1288 50 Ft BL1288 Leaf 50 Ft