BL1244 50FT

BL1244 50FT MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 1.500 in
  • Lacing: 4 x 4 in
  • Overall Width: 2.016 in
  • Pin Diameter: 0.500 in
  • Sidebar Thickness: 0.217 in
  • Weight: 20.94 LB
BL1244 50 Ft