BL1046 100FT

BL1046 100FT MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 1.250 in
  • Lacing: 4 x 6 in
  • Overall Width: 2.110 in
  • Pin Diameter: 0.437 in
  • Sidebar Thickness: 0.185 in
  • Weight: 19.18 LB
BL1046 100 Ft BL1046 Leaf 100 Ft