BL1044 200FT

BL1044200FT MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 1.250 in
  • Lacing: 4 x 4 in
  • Overall Width: 1.717 in
  • Pin Diameter: 0.437 in
  • Sidebar Thickness: 0.185 in
  • Weight: 15.43 LB
BL1044 200 Ft