BL1023 100FT

BL1023 100FT MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 1.250 in
  • Lacing: 2 x 3 in
  • Overall Width: 1.138 in
  • Pin Diameter: 0.437 in
  • Sidebar Thickness: 0.185 in
  • Weight: 9.70 LB
BL1023 100 Ft BL1023 Leaf 100 Ft