BKEP2207 2 7/16 PILLOWBLK ROLLER BRG

BKEP2207 MFG #: Rex
Out of Stock
  • Replacement Insert: 2207U
  • Shaft Diameter: 2 7/16 in
  • Type of Seal: Light Contact Seal
2" Mounted Spherical Roller Bearing, Fixed Cast Iron Type E 2-Bolt Pillow Block, Single Setscrew Locking Collar, Single Lip Light Contact Seal, One Open and One Closed Auxilary Caps