B655L 3 7/16 INSERT ROLLER BRG

B655L MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 3 7/16 in
  • (B)Outside Diameter: 5.9045 in
  • (C)Bearing Width: 2.3130 in
  • (E)Maximum Shoulder Diameter: 5 11/32 in
  • (H)Length Through Bore: 4.31 in
  • (M)Locknut Outside Diameter: 4 15/16 in
  • (N)Inner Ring Hub Diameter: 3.975 in
  • (R)Housing Fillet Radius: 1/8 in
  • (T)Locking Nut Width: 51/64 in
  • (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 1 23/32 in
  • C Basic Dynamic Load Rating: 62300 lbf
  • Co Basic Static Load Rating: 90700 lbf
  • Shaft Diameter: 3 7/16 in
  • Size Code: B655
3 7/16" Unmounted Spherical Roller Bearing, Adapter Mounted