B643L 2 11/16 INSERT ROLLER BRG

B643L MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 2 11/16 in
  • (B)Outside Diameter: 5.1172 in
  • (C)Bearing Width: 2.1250 in
  • (E)Maximum Shoulder Diameter: 4 17/32 in
  • (H)Length Through Bore: 3.86 in
  • (M)Locknut Outside Diameter: 4 5/32 in
  • (N)Inner Ring Hub Diameter: 3.370 in
  • (R)Housing Fillet Radius: 0.08 in
  • (T)Locking Nut Width: 43/64 in
  • (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 1 9/16 in
  • C Basic Dynamic Load Rating: 51100 lbf
  • Co Basic Static Load Rating: 71500 lbf
  • Shaft Diameter: 2 11/16 in
  • Size Code: B647
2 11/16" Unmounted Spherical Roller Bearing, Adapter Mounted