B639L 2 7/16 INSERT ROLLER BRG

B639L MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 2 7/16 in
  • (B)Outside Diameter: 4.3307 in
  • (C)Bearing Width: 1.7500 in
  • (E)Maximum Shoulder Diameter: 3 7/8 in
  • (H)Length Through Bore: 3.36 in
  • (M)Locknut Outside Diameter: 3 5/8 in
  • (N)Inner Ring Hub Diameter: 2.901 in
  • (R)Housing Fillet Radius: 0.08 in
  • (T)Locking Nut Width: 5/8 in
  • (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 1 5/16 in
  • C Basic Dynamic Load Rating: 38300 lbf
  • Co Basic Static Load Rating: 53500 lbf
  • Shaft Diameter: 2 7/16 in
  • Size Code: B639
2 7/16" Unmounted Spherical Roller Bearing, Adapter Mounted