B635L 2 3/16 INSERT ROLLER BRG

B635L MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 2 3/16 in
  • (B)Outside Diameter: 3.9370 in
  • (C)Bearing Width: 1.6560 in
  • (E)Maximum Shoulder Diameter: 3 1/2 in
  • (H)Length Through Bore: 3.16 in
  • (M)Locknut Outside Diameter: 3 5/32 in
  • (N)Inner Ring Hub Diameter: 2.620 in
  • (R)Housing Fillet Radius: 0.06 in
  • (T)Locking Nut Width: 19/32 in
  • (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 1 1/4 in
  • C Basic Dynamic Load Rating: 26400 lbf
  • Co Basic Static Load Rating: 44400 lbf
  • Shaft Diameter: 2 3/16 in
  • Size Code: B635
2 3/16" Unmounted Spherical Roller Bearing, Adapter Mounted