B623L 1 7/16 INSERT ROLLER BRG

B623L MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 1 7/16 in
  • (B)Outside Diameter: 2.8345 in
  • (C)Bearing Width: 1.3100 in
  • (E)Maximum Shoulder Diameter: 2 1/2 in
  • (H)Length Through Bore: 2.71 in
  • (M)Locknut Outside Diameter: 2 1/4 in
  • (N)Inner Ring Hub Diameter: 1.745 in
  • (R)Housing Fillet Radius: 0.06 in
  • (T)Locking Nut Width: 1/2 in
  • (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 1 3/32 in
  • C Basic Dynamic Load Rating: 17800 lbf
  • Co Basic Static Load Rating: 20900 lbf
  • Shaft Diameter: 1 7/16 in
  • Size Code: B624
1 7/16" Unmounted Spherical Roller Bearing, Adapter Mounted