B508H Drive P/C

B508H*300 MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 2.620 in
  • Distance Between side Sidebars: 1.06 in
  • Material: Carbon Steel
  • Overall Width: 2.630 in
  • Pin Diameter: 0.44 in
  • Roller/Bushing/Barrel Diameter: 1.00 in
  • Sidebar Height [Nom]: 1.13 in
  • Sidebar Thickness: 0.250 in
  • Sprocket Unit: 508
  • Strength - Ultimate [Min]: 19,000 lb/ft
  • Strength - Ultimate [Avg]: 27,143 lb/ft
  • Weight: 3.8 LB
  • Working Load Rating: 2,400 lb/ft
B508H Drive Chain P/C Stl Offset 2.620P