B505pm Riv 25 BX

B505PMR25BX MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 1.000 in
  • Construction: Riveted
  • Distance Between side Sidebars: -- in
  • Material: Powdered Metal
  • Number of Strands: 1
  • Overall Width: 0.670 in
  • Pin Diameter: 0.190 in
  • Roller/Bushing/Barrel Diameter: -- in
  • Sidebar Thickness: 0.08 in
  • Weight: 0.4 Lb
B505 25 Ft B505pm Rivet 25 BX