B503 Riv 100 Reel

B503PMR100REB MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 1.000 in
  • Construction: Riveted
  • Distance Between side Sidebars: -- in
  • Material: Powdered Metal
  • Number of Strands: 1
  • Overall Width: 0.500 in
  • Pin Diameter: 0.170 in
  • Roller/Bushing/Barrel Diameter: -- in
  • Sidebar Thickness: 0.06 in
  • Weight: 0.3 Lb
B503pmr100reB B503pm Rivet 100 ReB