Ax1568 Drive P/P

AX1568*300 MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 3.067 in
  • Distance Between side Sidebars: 1.50 in
  • Material: Carbon Steel
  • Overall Width: 3.900 in
  • Pin Diameter: 0.75 in
  • Roller/Bushing/Barrel Diameter: 1.63 in
  • Sidebar Height [Nom]: 2.25 in
  • Sidebar Thickness: 0.380 in
  • Sprocket Unit: 1568
  • Strength - Ultimate [Min]: 77,000 lb/ft
  • Strength - Ultimate [Avg]: 110,000 lb/ft
  • Weight: 12.1 LB
  • Working Load Rating: 6,000 lb/ft
AX1568 Drive Chain P/C Stl Offset 3.067P