AS880B-3.25IN
AS880K-3.25 MFG #: Rexnord
Out of Stock
- Chain Material: AS
- Chain Number: 880B
- Chain Pitch: 1.5 in
- Chain Width (Imperial): 3.25 in
- Chain Width (Metric): 82.55 mm
- Curve Retention Type: Bevel
- Rod/Pin Material: Stanless Steel
- ST or NS: NS
- Straight or Side-Flex: Side-flexing
- Surface Type: Solid Top
AS880B Bevel 3.25 Inch Wide TableTop Chain Molded In Black Anti-Static Material And Assembled With Stainless Steel Pins