ARC 6018 Chn BX

AR6018CHNBX MFG #: Link-Belt
Out of Stock
  • Chain Pitch [Nom]: 0.750 in
  • Distance Between side Sidebars: -- in
  • Material: Steel
  • Number of Strands: 1
  • Overall Width: 18.000 in
  • Pin Diameter: 0.234 in
  • Roller/Bushing/Barrel Diameter: -- in
  • Sidebar Height [Nom]: 0.71 in
  • Sidebar Thickness: 0.09 in
  • Weight: 1.299 LB
ARC 6018 Chn BX