ARC 5010 Chn BX

AR5010CHNBX MFG #: Link-Belt
Out of Stock
  • Chain Pitch [Nom]: 0.625 in
  • Distance Between side Sidebars: -- in
  • Material: Steel
  • Number of Strands: 1
  • Overall Width: 10.000 in
  • Pin Diameter: 0.200 in
  • Roller/Bushing/Barrel Diameter: -- in
  • Sidebar Height [Nom]: 0.59 in
  • Sidebar Thickness: 0.08 in
  • Weight: 0.403 LB
ARC 5010 Chn BX