AMPS5700F 7 PILLOWBLK ROLLER BRG
AMPS5700F MFG #: Rex
Out of Stock
- (A)Base to Centerline Height: 7 7/8 in
- (B)Distance Between Bolt Holes: 23 in
- (C)Mounting Pad Length: 28 in
- (D)Length Through Bore: 8 3/4 in
- (E)Mounting Pad Width: 7 1/2 in
- (F)Mounting Bolt Size: 1 1/4 in
- (G)Bolt Hole Spacing (Width): 4 7/16 in
- (H)Mounting Pad Height: 2 3/8 in
- (L)Overall Housing Height: 16 3/4 in
- (M)Locking Collar Outside Diameter: 9 23/32 in
- (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 1 3/16 in
- (S)Mounting Bolt Hole Slot Length: 2 5/16 in
- Auxiliary Cap Kit: A16700 (qty 2)
- C Basic Dynamic Load Rating: 309860 lbf
- Co Basic Static Load Rating: 395500 lbf
- Grease Fitting Size: 1/8 in NPT
- Lubrication Type: Exxon Ronex MP
- Maximum Speed: 700 rpm
- Maximum Temperature (°F (°C)): 225 (107)
- Microlock Kit: ML4
- Replacement Insert: 5700U
- Replacement Seal Kit: MS16
- Setscrew Torque (in-lbs): 1600
- Shaft Diameter: 7 in
- Shaft Locking Collar Kit: SC16 (qty 2)
- Size Code: 16
- Threaded Cover Kit: TC16NEW
- Type of Seal: Spring Loaded Heavy Contact Seal
- Vibration Frequency Fundamental Train: 0.0071
- Vibration Frequency Inner Ring Defect: 0.1729
- Vibration Frequency Outer Ring Defect: 0.1271
- Vibration Frequency Roller Spin: 0.0521
7" Mounted Spherical Roller Bearing, Cast Iron 4-Bolt Pillow Block, Double Setscrew Locking Collar, Spring Loaded Heavy Contact Seal, Two Open Auxiliary Caps