AMP9315YF 3 15/16 PILLOWBLK ROLLER BRG

AMP9315YF MFG #: Rex
Out of Stock
  • (A)Base to Centerline Height: 5 3/4 in
  • (B)Distance Between Bolt Holes: 14 3/4 in
  • (C)Mounting Pad Length: 18 1/2 in
  • (D)Length Through Bore: 5 17/32 in
  • (E)Mounting Pad Width: 6 3/4 in
  • (F)Mounting Bolt Size: 1 in
  • (G)Bolt Hole Spacing (Width): 4 in
  • (H)Mounting Pad Height: 1 3/4 in
  • (L)Overall Housing Height: 11 1/4 in
  • (M)Locknut Outside Diameter: 5 23/32 in
  • (P)Distance from Housing Cast Face to Locking Feature Face: 1 1/32 in
  • (S)Mounting Bolt Hole Slot Length: 1 7/8 in
  • Adapter Assembly: AK12315Y
  • Auxiliary Cap Kit: A12315Y (qty 2)
  • C Basic Dynamic Load Rating: 149500 lbf
  • Co Basic Static Load Rating: 159300 lbf
  • Grease Fitting Size: 1/4 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 1100 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML4
  • Replacement Insert: 9315YU
  • Replacement Seal Kit: MS12Y
  • Shaft Diameter: 3 15/16 in
  • Size Code: 12
  • Threaded Cover Kit: TC12Y
  • Type of Seal: Spring Loaded Heavy Contact Seal
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1901
  • Vibration Frequency Outer Ring Defect: 0.1433
  • Vibration Frequency Roller Spin: 0.0568
3 15/16" Mounted Spherical Roller Bearing, Cast Iron 4-Bolt Pillow Block, Adapter Mounted, Spring Loaded Heavy Contact Seal, Two Open Auxiliary Caps