AMP5407YF 4 7/16 PILLOWBLK ROLLER BRG
AMP5407YF MFG #: Rex
Out of Stock
- (A)Base to Centerline Height: 5 3/4 in
- (B)Distance Between Bolt Holes: 14 3/4 in
- (C)Mounting Pad Length: 18 1/2 in
- (D)Length Through Bore: 6 1/4 in
- (E)Mounting Pad Width: 6 3/4 in
- (F)Mounting Bolt Size: 1 in
- (G)Bolt Hole Spacing (Width): 4 in
- (H)Mounting Pad Height: 1 3/4 in
- (L)Overall Housing Height: 11 1/4 in
- (M)Locking Collar Outside Diameter: 6 3/16 in
- (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 1 1/16 in
- (S)Mounting Bolt Hole Slot Length: 1 13/16 in
- Auxiliary Cap Kit: A12407Y (qty 2)
- C Basic Dynamic Load Rating: 149500 lbf
- Co Basic Static Load Rating: 159300 lbf
- Grease Fitting Size: 1/8 in NPT
- Lubrication Type: Exxon Ronex MP
- Maximum Speed: 1100 rpm
- Maximum Temperature (°F (°C)): 225 (107)
- Microlock Kit: ML4
- Replacement Insert: 5407YU
- Replacement Seal Kit: MS12Y
- Setscrew Torque (in-lbs): 1350
- Shaft Diameter: 4 7/16 in
- Shaft Locking Collar Kit: SC12Y (qty 2)
- Size Code: 12
- Threaded Cover Kit: TC12Y
- Type of Seal: Spring Loaded Heavy Contact Seal
- Vibration Frequency Fundamental Train: 0.0072
- Vibration Frequency Inner Ring Defect: 0.1901
- Vibration Frequency Outer Ring Defect: 0.1433
- Vibration Frequency Roller Spin: 0.0568
4 7/16" Mounted Spherical Roller Bearing, Cast Iron 4-Bolt Pillow Block, Double Setscrew Locking Collar, Spring Loaded Heavy Contact Seal, Two Open Auxiliary Caps