AMBR6311 3 11/16 FLG CART ROLLER BRG

AMBR6311 MFG #: Rex
Out of Stock
  • (A)Flange Pilot Diameter: 8.125 in
  • (B)Distance Between Bolt Holes: 6 5/8 in
  • (C)Flange Housing Outside Diameter: 10 7/8 in
  • (D)Length Through Bore: 5 25/32
  • (F)Mounting Bolt Size: 3/4 in
  • (H)Mounting Flange Width: 1 1/8 in
  • (J)Distance from Mounting Surface to End of Pilot End: 3 9/16 in
  • (L)Distance from Mounting Surface to Collar Face: 2 11/16 in
  • (M)Locknut Outside Diameter: 5 43/64 in
  • (P)Distance from Housing Cast Face to Locking Feature Face: 1 47/64 in
  • (R)Bolt Circle Radius: 4 11/16 in
  • (U)Pilot Depth: 1 1/2 in
  • Auxiliary Cap Kit: A116315 (qty 2)
  • C Basic Dynamic Load Rating: 130970 lbf
  • Co Basic Static Load Rating: 137000 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Impact Style Installation Tool: 105-90425-61
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 1200 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML4
  • Replacement Insert: 6311U
  • Replacement Seal Kit: MS11
  • Setscrew Torque (in-lbs): 290-325
  • Shaft Diameter: 3 11/16 in
  • Size Code: 11
  • Threaded Cover Kit: TC11
  • Type of Seal: Spring Loaded Heavy Contact Seal
  • Vibration Frequency Fundamental Train: 0.0071
  • Vibration Frequency Inner Ring Defect: 0.1717
  • Vibration Frequency Outer Ring Defect: 0.1283
  • Vibration Frequency Roller Spin: 0.0548
  • Wrench Style Shurlok Installation Tool: 105-90420-61
3 11/16" Mounted Spherical Roller Bearing, Cast Iron 4-Bolt Round Flange Cartridge Block, Shurlok Adapter Mounted, Spring Loaded Heavy Contact Seal, Two Open Auxiliary Caps