AMA2111 1 11/16 PILLOWBLK ROLLER BRG
AMA2111 MFG #: Rex
Out of Stock
- (A)Base to Centerline Height: 2 1/8 in
- (B)Distance Between Bolt Holes: 5 1/2 in
- (C)Mounting Pad Length: 7 1/8 in
- (D)Length Through Bore: 5 1/2 in
- (E)Mounting Pad Width: 2 7/16 in
- (F)Mounting Bolt Size: 1/2 in
- (H)Mounting Pad Height: 1 1/8 in
- (L)Overall Housing Height: 4 3/8 in
- (M)Locking Collar Outside Diameter: 2 19/32 in
- (N)Inner Ring Hub Diameter: 2 1/32 in
- (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 11/16 in
- (S)Mounting Bolt Hole Slot Length: 7/8 in
- Auxiliary Cap Kit: A5111
- C Basic Dynamic Load Rating: 27820 lbf
- Co Basic Static Load Rating: 28700 lbf
- Grease Fitting Size: 325
- Lubrication Type: Exxon Ronex MP
- Maximum Speed: 2800 rpm
- Maximum Temperature (°F (°C)): 225 (107)
- Microlock Kit: ML2
- Replacement Insert: 2111U
- Replacement Seal Kit: MS5
- Setscrew Torque (in-lbs): 325
- Shaft Diameter: 1 11/16 in
- Shaft Locking Collar Kit: SC5
- Size Code: 5
- Threaded Cover Kit: TC5
- Type of Seal: Spring Loaded Heavy Contact Seal
- Vibration Frequency Fundamental Train: 0.0069
- Vibration Frequency Inner Ring Defect: 0.0972
- Vibration Frequency Outer Ring Defect: 0.1361
- Vibration Frequency Roller Spin: 0.0466
1 11/16" Mounted Spherical Roller Bearing, Cast Iron 2-Bolt Pillow Block, Single Setscrew Locking Collar, Spring Loaded Heavy Contact Seal, Two Open Auxiliary Caps