Al866 200FT

AL866 200FT MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 1.000 in
  • Lacing: 6 x 6 in
  • Overall Width: 1.669 in
  • Pin Diameter: 0.312 in
  • Sidebar Thickness: 0.122 in
  • Weight: 9.92 LB
Al866 200 Ft Al866 Leaf 200 Ft