Al844 50FT

AL844 50FT MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 1.000 in
  • Lacing: 4 x 4 in
  • Overall Width: 1.161 in
  • Pin Diameter: 0.312 in
  • Sidebar Thickness: 0.122 in
  • Weight: 6.61 LB
Al844 50 Ft Al844 Leaf 50 Ft