Al666 100FT

AL666 100FT MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 0.750 in
  • Lacing: 6 x 6 in
  • Overall Width: 1.303 in
  • Pin Diameter: 0.234 in
  • Sidebar Thickness: 0.094 in
  • Weight: 5.51 LB
Al666 100 Ft Al666 Leaf 100 Ft