Al644 100FT

AL644 100FT MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 0.750 in
  • Lacing: 4 x 4 in
  • Overall Width: 0.906 in
  • Pin Diameter: 0.234 in
  • Sidebar Thickness: 0.094 in
  • Weight: 3.75 LB
Al644 100 Ft Al644 Leaf 100 Ft